BOCK, Miscellaneous, Strainer
097B06974
Compressors spare parts, Fine screen suction side, Legacy BOCK ID: 06974
097B06974
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Fine screen suction side |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06974 |
Characteristic | Value |
|---|---|
| Material Description | Fine screen suction side |
| material no. of component | 1.4301 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.1 Kilogram |
| Net weight | 2.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586945 |