BOCK, Connector, Disc
097B06971
Compressors spare parts, Disc ø6,4x12x1,6-PA6, Legacy BOCK ID: 06971
097B06971
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA12HA2 CO2 T |
| Contains batteries | No |
| Description | Disc ø6,4x12x1,6-PA6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06971 |
Characteristic | Value |
|---|---|
| Material Description | Disc ø6,4x12x1,6-PA6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586976 |