BOCK, Miscellaneous, Key
097B06959
Compressors spare parts, Feather key A3x3x6 DIN 6885, Legacy BOCK ID: 06959
097B06959
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold drawn |
| Brand | BOCK |
| Contains batteries | No |
| Description | Feather key A3x3x6 DIN 6885 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06959 |
Characteristic | Value |
|---|---|
| Material Description | Feather key A3x3x6 DIN 6885 |
| material no. of component | 1.1192 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Key |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 370 Milligram |
| Net weight | 370 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587065 |