BOCK, Connector, Disc
097B06806
Compressors spare parts, Seal disc 72x50x8, Legacy BOCK ID: 06806
097B06806
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | unleaded |
| Brand | BOCK |
| Contains batteries | No |
| Description | Seal disc 72x50x8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06806 |
Characteristic | Value |
|---|---|
| Material Description | Seal disc 72x50x8 |
| material no. of component | EN AW-6026 LF |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 30 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587553 |