BOCK, Mounting, Sleeve
097B06575
Compressors spare parts, Spacer sleeve ø50xø43x17,8, Legacy BOCK ID: 06575
097B06575
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Spacer sleeve ø50xø43x17,8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06575 |
Characteristic | Value |
|---|---|
| Material Description | Spacer sleeve ø50xø43x17,8 |
| material no. of component | 1.03081.7131 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Sleeve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 71 Gram |
| Net weight | 71 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588222 |