BOCK, Connector, Screw
097B06495
Compressors spare parts, Locking screw M45x1,5, Legacy BOCK ID: 06495
097B06495
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold drawn |
| Brand | BOCK |
| Contains batteries | No |
| Description | Locking screw M45x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06495 |
Characteristic | Value |
|---|---|
| Material Description | Locking screw M45x1,5 |
| material no. of component | 1.0718 K |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 330 Gram |
| Net weight | 330 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588437 |