BOCK, Connector, Connector
097B06131
Compressors spare parts, T-pipe union ø6, Legacy BOCK ID: 06131
097B06131
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | T-pipe union ø6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06131 |
Characteristic | Value |
|---|---|
| Material Description | T-pipe union ø6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 61 Gram |
| Net weight | 61 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589151 |