BOCK, Connector, Screw
097B05800
Compressors spare parts, Screw-in fitting DIN 8906, Legacy BOCK ID: 05800
097B05800
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Screw-in fitting DIN 8906 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05800 |
Characteristic | Value |
|---|---|
| Material Description | Screw-in fitting DIN 8906 |
| material no. of component | 2.0402 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 30 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589960 |