Danfoss logo
BOCK, Connector, Soldered bush-product-details

BOCK, Connector, Soldered bush

097B05798

Compressors spare parts, Soldered bush ø54, Legacy BOCK ID: 05798

Product specifications

Characteristic
Value
BrandBOCK
Connection size [in]2 1/8 in
Connection size [mm]54 mm
Connection typeSoldering
Contains batteriesNo
DescriptionSoldered bush ø54
DG Indicator ProfileNot relevant for dangerous goods
In scope of WEEENo
Characteristic
Value
Legacy BOCK ID05798
Material DescriptionSoldered bush ø54
material no. of component2.0401
Product groupCompressors spare parts
Product lineDanfoss BOCK®
Product nameConnector
Product TypeSoldered bush

General specifications

Characteristic
Value
Gross weight340 Gram
Net weight340 Gram
Characteristic
Value
EAN/UPC5715162589984