BOCK, Connector, Connector
097B05752
Compressors spare parts, T-piece with schrader connect., Legacy BOCK ID: 05752
097B05752
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | T-piece with schrader connect. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05752 |
Characteristic | Value |
|---|---|
| Material Description | T-piece with schrader connect. |
| material no. of component | 2.0402 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 63 Gram |
| Net weight | 63 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590225 |