BOCK, Miscellaneous, Roller
097B05700
Compressors spare parts, Cylinder roller 13x20, Legacy BOCK ID: 05700
097B05700
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder roller 13x20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05700 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder roller 13x20 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Roller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590355 |