BOCK, Miscellaneous, Miscellaneous
097B05682
Compressors spare parts, Splint 3,2x20, Legacy BOCK ID: 05682
097B05682
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Contains batteries | No |
| Description | Splint 3,2x20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05682 |
| Material Description | Splint 3,2x20 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.1 Gram |
| Net weight | 1.1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895412 |