BOCK, Connector, Screw
097B05514
Compressors spare parts, Locking screw 1/8"NPTF, Legacy BOCK ID: 05514
097B05514
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Locking screw 1/8"NPTF |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05514 |
Characteristic | Value |
|---|---|
| Material Description | Locking screw 1/8"NPTF |
| material no. of component | 1.0737 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Gram |
| Net weight | 15 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591130 |