BOCK, Electrical component, Connection bridge
097B05393
Compressors spare parts, Bridge electric connection, Legacy BOCK ID: 05393
097B05393
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Bridge electric connection |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05393 |
Characteristic | Value |
|---|---|
| Material Description | Bridge electric connection |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Connection bridge |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.6 Gram |
| Net weight | 2.6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591734 |