BOCK, Pump component, Plate
097B05330
Compressors spare parts, Pump plate oil pump,cpl., Legacy BOCK ID: 05330
097B05330
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | quenched and tempered |
| Brand | BOCK |
| Contains batteries | No |
| Description | Pump plate oil pump,cpl. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05330 |
Characteristic | Value |
|---|---|
| Material Description | Pump plate oil pump,cpl. |
| material no. of component | 1.1248 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 68.8 Gram |
| Net weight | 68.8 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591963 |