BOCK, Connector, Soldered bush
097B05313
Compressors spare parts, Soldered bush ø35, Legacy BOCK ID: 05313
097B05313
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold drawn |
| Brand | BOCK |
| Connection size [in] | 1 3/8 in |
| Connection size [mm] | 35 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Soldered bush ø35 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 05313 |
| Material Description | Soldered bush ø35 |
| material no. of component | 1.0718 K1.0737 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Soldered bush |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592014 |