Danfoss logo
BOCK, Connector, Soldered bush-product-details

BOCK, Connector, Soldered bush

097B05216

Compressors spare parts, Soldered bush ø2 5/8" + ø64, Legacy BOCK ID: 05216

Product specifications

Characteristic
Value
BrandBOCK
Connection size [in]2 5/8 in
Connection size [mm]64 mm
Connection typeSoldering
Contains batteriesNo
DescriptionSoldered bush ø2 5/8" + ø64
DG Indicator ProfileNot relevant for dangerous goods
In scope of WEEENo
Characteristic
Value
Legacy BOCK ID05216
Material DescriptionSoldered bush ø2 5/8" + ø64
material no. of component2.0401
Product groupCompressors spare parts
Product lineDanfoss BOCK®
Product nameConnector
Product TypeSoldered bush

General specifications

Characteristic
Value
Gross weight520 Gram
Net weight520 Gram
Characteristic
Value
EAN/UPC5715162592168