BOCK, Connector, Gasket
097B05160
Compressors spare parts, O-ring ø37,69x3,53, Legacy BOCK ID: 05160
097B05160
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM4F4F4 NH3F5F5 NH3 |
| Contains batteries | No |
| Description | O-ring ø37,69x3,53 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05160 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø37,69x3,53 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.9 Gram |
| Net weight | 1.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592236 |