BOCK, Housing, Cylinder cover
097B04089
Compressors spare parts, Cylinder cover, Legacy BOCK ID: 04089
097B04089
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | solution annealed |
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04089 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder cover |
| material no. of component | EN AC-43200 T6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.25 Kilogram |
| Net weight | 1.25 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891216 |