BOCK, Bearing component, Crankshaft
097B03899
Compressors spare parts, Crankshaft 70 stroke, Legacy BOCK ID: 03899
097B03899
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Crankshaft 70 stroke |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 03899 |
Characteristic | Value |
|---|---|
| Material Description | Crankshaft 70 stroke |
| material no. of component | 0.7070 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.9 Kilogram |
| Net weight | 12.9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891124 |