Danfoss logo
Water nozzles

Water nozzles, 3.34 L/h, 60 °, Solid

030L5293

HX 3.34 L/h 60°S

Product specifications

Characteristic
Value
Capacity [l/h]3.34 L/h
Capacity [USgal/h]1.00 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
DescriptionHX 3.34 L/h 60°S
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter typeNone
LE anti-drip valveNo
Material DescriptionHX 1.00 gph 60°S Blister
Material typeSnNi coated brass
Packing formatIndustrial pack
Characteristic
Value
Product groupWater nozzles
Product lineBurner Components
Product TypeHX
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point10 bar tap water
SCIP dossier no.56fdd119-efa3-4e89-91e9-3733a98d3d8e
SCIP dossier product nameHX nozzles
ShapeConical
Spray angle [°]60 °
Spray patternSolid
spray pattern markingS
Thread9/16-24 UNEF
UL markNo

General specifications

Characteristic
Value
Gross weight33 Gram
Net weight31.2 Gram
Volume0.023 Liter
Characteristic
Value
EAN/UPC5715162596241
Proposition 65Cancer and Reproductive Harm