Danfoss logo
BFP21L3 LE-S Bio10

Pumps, BFP 21 LE, Biofuel blend: 10

071N2285

Product Type: BFP 21 LE, Biofuel blend: 10, Rotation: L, Nozzle/pressure outlet: R, Coil voltage [V]: 24, DC

Product specifications

Characteristic
Value
1 or 2 stage1
Actuator typeNC
Ambient temperature [°C] [max]70 °C
Ambient temperature [°C] [min]-20 °C
ApprovalCEUKCAIntertek SemkoDIN CERTCO
Biofuel blend10
Capacity [l/h]24.00 L/h
Capacity group0-24
Capacity range [l/h] [Max]24 L/h
Capacity range [l/h] [Min]0 L/h
CE markYes
China RoHS complianceYes
Closing functionCut-off
Coil consumption [W]9 W
Coil CurrentDC
Coil voltage [V]24
CommentsRotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Contains batteriesNo
Definition point [l/h]2800 min-1, 10 bar, 4.3 cSt
DescriptionBFP 21 L3L LE
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Factory pressure setting [bar]10.0 bar
Filter area [cm²]11.0 cm²
Filter grade [µm]200
Filter typeCartridge
Flats/key on the shaft1 flat
Grade of enclosureIP40
Material DescriptionOil pump BFP 21 L3LE, 24 VDC,I-Pack
Media temperature [°C] [Max]70 °C
Media temperature [°C] [Min]0 °C
Nozzle/pressure outletR
Characteristic
Value
Number of stages1
Oil pump speed [op/min]3450 op/min
Oil typeKerosene/Light oil
Packing formatIndustrial pack
Pipe connection2 pipes
Power consumption [W]42.0 W
Pressure [bar] [Max]16.50 bar
Pressure [bar] [Min]7.00 bar
Pressure feed line [bar] [Max]2 bar
Pressure kerosene [bar] [Max]12 bar
Product groupPumps
Product lineBurner Components
Product TypeBFP 21 LE
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RotationL
SCIP dossier no.497bcd81-d43f-4381-9c05-d4b086751381
SCIP dossier product nameOil pump BFP 21 L3LE, 24 VDC, I-Pack
SerieBFP
Shaft diameter [mm]8.000 mm
Speed [rpm] [Max]3450 rpm
Speed [rpm] [Min]2400 rpm
Starting torque [Nm] [Max]0.10 N-m
Storage temperature [°C] [Max]70 °C
Storage temperature [°C] [Min]-20 °C
Suction Line Vacuum [bar] [Max]0.4 bar
Supply voltage [V]24.0 V
Supply voltage [V] [Max]26.4 V
Supply voltage [V] [Min]21.6 V
UL markNo
Viscosity [cSt] [Max]12.0 cSt
Viscosity [cSt] [Min]1.3 cSt

General specifications

Characteristic
Value
Gross weight1.124 Kilogram
Net weight1.123 Kilogram
Volume1.125 Liter
Characteristic
Value
EAN/UPC5702425075407
Proposition 65Cancer and Reproductive Harm