
Oil Nozzles, OD H, 0.6 gal/h, 2.37 kg/h, 45 °, Hollow
030H4862
0.60GAL 45H CEN - 50 PCS. BLISTER
030H4862
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 2.37 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.60 gal/h |
| CE mark | No |
| CEN | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.60GAL 45H CEN - 50 PCS. BLISTER |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 0.60 gph 45° H CEN Blister |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | OD H |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | ecac5e6b-f9a1-496f-a813-010fd3b09c53 |
| SCIP dossier product name | 30 H F OEM - Nozzle 0.30-0.60 gph |
| Shape | Conical |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 45 ° |
| Spray pattern | Hollow |
| spray pattern marking | H |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.033 Kilogram |
| Net weight | 0.032 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425048869 |
| Proposition 65 | Cancer and Reproductive Harm |