Danfoss logo
OD-H nozzle, strainer

Oil Nozzles, KH, 1.4 gal/h, 5.15 L/h, 60 °, Hollow

030H6227

1.40GAL 60KH

Product specifications

Characteristic
Value
Capacity [kg/h]0.00 kg/h
Capacity [l/h]5.15 L/h
Capacity [USgal/h]1.40 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description1.40GAL 60KH
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]140
Filter typeMonel strainer
LE anti-drip valveNo
Material DescriptionNozzle 1.40 gph 60° KH
Characteristic
Value
Material typeBrass
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeKH
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7.0 bar, 1.7 cSt, 790 kg/m³
SCIP dossier no.28e6ee88-87e8-4899-8be6-9efe56f29e2e
SCIP dossier product nameOD Nozzle (1)
ShapeConical
Spray angle [°]60 °
Spray patternHollow
spray pattern markingKH
UL markNo

General specifications

Characteristic
Value
Gross weight0.035 Kilogram
Net weight0.034 Kilogram
Volume0.024 Liter
Characteristic
Value
EAN/UPC5702425003431
Proposition 65Cancer and Reproductive Harm