
Oil Nozzles, ES, 0.75 gal/h, 2.25 kg/h, 60 °, Solid
030F6386
0.75 GAL 60° ES - 50 PCS. BLISTER
030F6386
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 2.25 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.75 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.75 GAL 60° ES - 50 PCS. BLISTER |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 0.75 GPH 60° ES Blister |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | ES |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | e84078d1-39bf-40c0-9626-670a6871a338 |
| SCIP dossier product name | 30 HFE OEM - Nozzle 0.65-1.10 gph |
| Shape | Conical |
| Specification point | 8.0 bar, 1.65 cSt, 790 kg/m³ |
| Spray angle [°] | 60 ° |
| Spray pattern | Solid |
| spray pattern marking | ES |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.027 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425243318 |
| Proposition 65 | Cancer and Reproductive Harm |