
PLUG FOR 1/4" CONNECTIONS
071N1055
PLUG FOR 1/4" CONNECTIONS
071N1055
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Content | Plug and O-ring. |
| Description | PLUG FOR 1/4" CONNECTIONS |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Plug 1/4“ for 1/4“ conection |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Accessories for Burner Components |
| Product line | Burner Components |
| Product Type | Accessories for BFP |
| Quantity per packing format | 1200 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5c2b048a-2b2e-4d1c-871a-e3ca66f92327 |
| SCIP dossier product name | Oil pump - BFP accessories - plug |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.013 Kilogram |
| Net weight | 0.012 Kilogram |
| Volume | 0.004 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425043413 |
| Proposition 65 | Cancer and Reproductive Harm |