
CABLE FOR NC VALVE, 280 mm OEM
071G0202
CABLE FOR NC VALVE, 280 mm OEM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
071G0202
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 80 °C |
| Ambient temperature [°C] [min] | -10 °C |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | CABLE FOR NC VALVE, 280 mm OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Cable for BFP 280 mm |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | Burner Components |
| Product Type | Accessories for BFP |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances | No |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.026 Kilogram |
| Net weight | 0.023 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.112 Liter |
| EAN/UPC | 5702425007835 |