Danfoss logo
027L5039 - ICF 50-4-46MA

Valve station, ICF 50-4-46MA, 50 mm, Connection standard: EN 10220

027L5039

Connection size [mm]: 50, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

Product specifications

Characteristic
Value
ApprovalC UL US LISTEDCEEACTÜVUA
Body materialSteel
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection materialSteel
Connection size [in]2 in
Connection size [mm]50 mm
Connection standardEN 10220
Connection typeButt weld
Contains batteriesNo
Defrost port connection size33 X 1.5
Defrost port connection typeM
Defrost port placementP2-P4
Defrost port quantity [pc]2 pc
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap/2 x Lifting hooks
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Material DescriptionValve Station ICF 50-4-46MA
Max. Working Pressure [bar]52.0 bar
Max. Working Pressure [psig]754 psig
Module 1Stop valve
Module 1 typeSVA-S 50
Module 2Filter Cover (no FIA Filter)
Module 2 typeICFB 50
Characteristic
Value
Module 3Control valve
Module 3 typeICM 50-A
Module 4Regulation valve
Module 4 typeREG-SB 50
Packing formatSingle pack
PED categoryII
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 50-4-46MA
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF
ServiceableICF spare parts
Side port connection size [in]3/8 in
Side port connection typeG
Side port placementP1-P3
Side port quantity [pc]2 pc
Surface coatingZn (TLP)
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
Type code ICFICF-50-4-50DSXBXMARBXXXX2OXX
UL markYes

General specifications

Characteristic
Value
Gross weight54.5 Kilogram
Net weight24.74 Kilogram
Volume283.62 Liter
Characteristic
Value
EAN/UPC5702428917599
Proposition 65Cancer and Reproductive Harm