
Repair kit, Repair kit
027F3154
Type designation: Repair kit, Used for product: Repair kit; PM, PML/X, MRV, size 50 - MEV,
027F3154
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PM,PML/X ,MRV,50MEV,PMFH/L300 Repair kit |
| Packing format | Single pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Repair kit |
| Used for product | PM, PML/X, MRV, size 50 - MEV,Repair kit |
| Used for product comments | Both cone types |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.306 Kilogram |
| Net weight | 0.139 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.44 Liter |
| EAN/UPC | 5702428470377 |