
Spare part, PMC, size 20-5, 20-8, 20-12; and 20-20, Repair kit
027F0555
Product Type: Spare part, Used for product: PMC, size 20-5, 20-8, 20-12; and 20-20, Type designation: Repair kit
027F0555
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PMC 20 Repair kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Type designation | Repair kit |
| Used for product | PMC, size 20-5, 20-8, 20-12and 20-20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.075 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.245 Liter |
| EAN/UPC | 5702428448215 |