
Spare part, BV 1-2, Repair kit DN10
006-1270
Product Type: Spare part, Used for product: BV 1-2, Type designation: Repair kit DN10
006-1270
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair kit - DN10 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Block valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Repair kit DN10 |
| Used for product | BV 1-2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.239 Kilogram |
| Net weight | 0.215 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.198 Liter |
| EAN/UPC | 5702428231992 |