
Thermostatic expansion valve, TUB, R290
068U7152
Temperature range [°C]: -40 - -15, Orifice capacities [kW]: 2.55, Pressure equalization: Internally equalized
068U7152
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACUAUL |
| Body material | Stainless steel |
| Capillary tube length [in] | 18.0 in |
| Capillary tube length [mm] | 450 mm |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Connection material | Bi-metal: Steel/copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Laser engraved 1-way arrow |
| Fluid Group | 1 |
| Inlet connection type | Solder, ODF |
| Inlet size [mm] | 6.00 mm |
| Material Description | TUB/a Therm. exp. valve I/45 |
| Max. Working Pressure [bar] | 34.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| MOP Point [°C] | -10 °C |
| MOP Point [°F] | 14 °F |
| MOP Point [psig] | MOP 35 |
| Orifice capacities [kW] | 2.55 kW |
| Orifice capacities [TR] | 0.72 TR |
| Orifice size | 4 |
| Outlet connection type | Solder, ODF |
Characteristic | Value |
|---|---|
| Outlet size [mm] | 10.00 mm |
| Packing format | Industrial pack |
| Parts included | Bulb strap |
| PED category | Art. 4, par. 3 |
| Pressure equalization | Internally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TUB |
| Quantity per packing format | 45 pc |
| Rated cap. cond. Range N [IMP] | OS=7.2 ºFtcond=100 ºFtevap=40 ºFtliq=98 ºF |
| Rated cap. cond. Range N [SI] | OS=4Ktcond=38 ºCtevap=4.4 ºCtliq=37 ºC |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R290 |
| SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
| SCIP dossier product name | TU/TC - Thermostatic expansion valve |
| Serviceable | No |
| Static Superheat (SS) [°C] | 4.00 °C |
| Static Superheat (SS) [°F] | 7.20 °F |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | -15 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 5 °F |
| Temperature range [°F] [min] | -40 °F |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.149 Kilogram |
| Net weight | 0.116 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162790984 |