Danfoss logo
Solder straightway TE 5

Valve body for expansion valve, TEH, Solder, ODF, 22 mm, Solder, ODM, 28 mm

067B4037

Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 22, Outlet connection type: Solder, ODM, Outlet size [mm]: 28

Product specifications

Characteristic
Value
ApprovalLLC CDC TYSK
Balanced port [Yes/No]No
Body materialBrass
China RoHS complianceOut of scope
Connection materialBrass
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EU RoHS complianceOut of scope
Flow directionSingle-flow
Flow direction indicatorEmbossed 1-way arrow
Inlet connection typeSolder, ODF
Inlet size [mm]22.00 mm
Material DescriptionTE 5 Valve Body SA
Outlet connection typeSolder, ODM
Characteristic
Value
Outlet size [mm]28.00 mm
Packing formatMulti pack
Parts includedScrewsWashers
Parts Program nameTE 5
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameValve body for expansion valve
Product TypeTEH
Quantity per packing format32 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product nameTE
ServiceableTXV spare parts
Used for productTE 5

General specifications

Characteristic
Value
Gross weight0.353 Kilogram
Net weight0.331 Kilogram
Volume0.319 Liter
Characteristic
Value
EAN/UPC5702428286299
Proposition 65Cancer and Reproductive Harm