Danfoss logo
TE 2 flare-solder, slimline valve body_068Z3811

Thermostatic expansion valve, TE 2, R23

068Z7012

Temperature range [°C]: -80 - -50, Pressure equalization: Externally equalized

Product specifications

Characteristic
Value
ApprovalEACUA
Body materialBrass
Capillary tube length [in]59.0 in
Capillary tube length [mm]1500 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Connection materialBrassCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionAngleway
Equalization connection typeSolder
Equalization size [in]1/4 in
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Flow directionBi-flow with orifice 01-05
Flow direction indicatorEmbossed 1-way arrow
Fluid Group2
Inlet connection typeFlare
Inlet size [in]3/8 in
Material DescriptionTE 2 Therm. exp. valve Flare/Solder
Max. Working Pressure [bar]34.0 bar
Max. Working Pressure [psig]500 psig
Outlet connection typeSolder
Outlet size [in]1/2 in
Characteristic
Value
Packing formatMulti pack
Parts includedBulb strap
Parts Program nameT2/TE2
PED categoryArt. 4, par. 3
Pressure equalizationExternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTE 2
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR23
SCIP dossier no.c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product nameT2 /TE2 - Thermostatic Expansion Valve
ServiceableTXV spare parts
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Superheat settingAdjustable
Temperature range [°C] [max]-50 °C
Temperature range [°C] [min]-80 °C
Temperature range [°F] [max]-58 °F
Temperature range [°F] [min]-112 °F

General specifications

Characteristic
Value
Gross weight0.302 Kilogram
Net weight0.279 Kilogram
Volume0.489 Liter
Characteristic
Value
EAN/UPC5702428031417
Proposition 65Cancer and Reproductive Harm