
SGH 10s, Sight glass, Solder, ODF, 3/8 in, Solder, ODF, 3/8 in
014-1092
Inlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 3/8 in, Packing format: Multi pack, Quantity per packing format: 25
Recommended replacement: 014L0182
014-1092
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Green: max moist con@25 °C | R410A: 25 ppm |
| Green: max moist con@43 °C | R410A: 60 ppm |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Material Description | SGH 10s Sight Glass M/25x4 |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
| Moisture indicator | H indicator |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 3/8 in |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product accessories | No |
| Product group | Sight glasses |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | SGH 10s |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerants | R410A |
| SCIP dossier no. | 967c0700-c0a7-4862-a521-6146e31f5313 |
| SCIP dossier product name | SG & SGP with indicator |
| Serviceable | No |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 175 °F |
| Temperature range [°F] [min] | -58 °F |
| Yellow: min moist con@25 °C | R410A: 165 ppm |
| Yellow: min moist con@43 °C | R410A: 500 ppm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.115 Kilogram |
| Net weight | 0.089 Kilogram |
| Volume | 0.143 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428288866 |
| Proposition 65 | Cancer and Reproductive Harm |