Danfoss logo
 Pic. P30

Micro Plate heat exchanger, MPHE C62-CX, Number of plates: 44

111B9072

Max. Working Pressure [bar]: 30, Chiller, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCECRNEACKRAIAUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger C62-CX-44
Characteristic
Value
Max working pressure [psi]435 psi
Max. Working Pressure [bar]30.0 bar
Model No.62
Number of plates44
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternX
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C62-CX
Q1 conn. size rangeN3/4
Q1 conn. typeG Internal thread connection
Q2 conn. size rangeN3/4
Q2 conn. typeG Internal thread connection
Q3 conn. size rangeH3/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH5/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC62-CX

General specifications

Characteristic
Value
Gross weight9.5 Kilogram
Net weight8.5 Kilogram
Volume25.137 Liter
Characteristic
Value
EAN/UPC5715255095361
Proposition 65Cancer and Reproductive Harm