Danfoss logo
Pic. AA

Micro Plate heat exchanger, MPHE C262L-CZD, Number of plates: 202

111B8424

Max. Working Pressure [bar]: 49, Chiller, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalEACPEDUA
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentFeetLiftStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeH3"1/8E
H1 conn. typeSolder connection
H2 conn. sizeH3"1/8E
H2 conn. typeSolder connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger C262L-CZD-202(101/50+50)
Characteristic
Value
Max working pressure [psi]711 psi
Max. Working Pressure [bar]49.0 bar
Model No.262
Number of plates202
Packing formatSingle pack
PED categoryIV
Plate material no.AISI 316L
Plate patternZD
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C262L-CZD
Q1 conn. size rangeN1/2K
Q1 conn. typeG Internal thread connection
Q2 conn. size rangeN1/2K
Q2 conn. typeG Internal thread connection
Q3 conn. size rangeH1"5/8H
Q3 conn. typeSolder connection
Q4 conn. size rangeH2"5/8
Q4 conn. typeSolder connection
Q5 conn. size rangeH1"5/8H
Q5 conn. typeSolder connection
Q6 conn. size rangeH2"5/8
Q6 conn. typeSolder connection
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC262L-CZD
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight192 Kilogram
Net weight170 Kilogram
Volume346.566 Liter
Characteristic
Value
EAN/UPC5715162941027
Proposition 65Cancer and Reproductive Harm