Danfoss logo
OP-HJZ022D40N/Q - 115N0330 - 115N0331

Optyma™, OP-HJZ022D40Q

115N0331

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]2400 m³/h
ApplicationsHBPMBP
China RoHS complianceOut of scope
Compressor modelMTZ022-3
Compressor power supply [V]230/3/60
Condenser typeD8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HJZ022D40Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]355.000 mm
Fan current @ 60Hz [A]1.10 A
Fan diameter [mm]355 mm
Fan power consumption @ 60Hz [W]285 W
Fan power output @ 60Hz [W]285 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity [kW] (R513A/R134a)3.65 kW
HMBP Cooling capacity range [kW] (R513A/R134a)1.3 to 3.7 kW
Identical product114N3226115F0331115N0802
Characteristic
Value
LBP Cooling capacity [kW] (R452A)1.04 kW
LBP Cooling capacity range [kW] (R452A)0.4 to 1.6 kW
Low value of voltage range at 60Hz [V]200 V
Material DescriptionOP-COND. UNIT HJZ022D40Q 220V/3F/60Hz
MBP Cooling capacity [kW] (R449A)3.57 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)1.5 to 3.7 kW
Model numberOP-HJZ022D40Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D40
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR404AR448AR449AR452AR513A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
VersionDescriptionD40 : Optyma - Standard version + full e-box + full compressor protection + housing protection

General specifications

Characteristic
Value
Gross weight75 Kilogram
Net weight66 Kilogram
Characteristic
Value
Volume143.53 Liter
Proposition 65Cancer and Reproductive Harm