Danfoss logo
HGM/Z072 & HGM/Z080 & HGM/Z100 D20

Optyma™, OP-LGZ215D20Q

115F0807

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]8800 m³/h
ApplicationsLBP
China RoHS complianceOut of scope
Compressor modelNTZ215-3
Compressor power supply [V]230/3/60
Condenser typeN8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-LGZ215D20Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]2.60 A
Fan diameter [mm]457 mm
Fan power consumption @ 50Hz [W]375 W
Fan power consumption @ 60Hz [W]900 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
Characteristic
Value
LBP Cooling capacity [kW] (R452A)6.59 kW
LBP Cooling capacity range [kW] (R452A)3.6 to 7.2 kW
Low value of voltage range at 60Hz [V]200 V
Material DescriptionCONDENSING UNIT LGZ215D20Q
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
Model numberOP-LGZ215D20Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D20
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR404AR452A
Segment usageLow Back Pressure
Speed PlatformFixed-speed
VersionD20
VersionDescriptionD20 : Optyma Commercial and/ or Slim Pack - Standard version

General specifications

Characteristic
Value
Gross weight159 Kilogram
Net weight154 Kilogram
Characteristic
Value
Volume990.99 Liter
Proposition 65Cancer and Reproductive Harm