Danfoss logo
Optyma Condensing Unit Version A01 for smaller systems

Optyma™, OP-LCHC004

114X1209

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]420 m³/h
ApplicationsLBP
ApprovalCEEAC
CE markYes
China RoHS complianceOut of scope
Compressor modelTL4CLX
Compressor power supply [V]230/1/50
Condenser typeBG_2
Contains batteriesNo
CoolselectorFilterDiscontinued models
DescriptionOP-LCHC004TLA01G
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeG
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]200.000 mm
Fan current @ 50Hz [A]0.19 A
Fan current @ 60Hz [A]0.17 A
Fan power consumption @ 50Hz [W]27 W
Fan power consumption @ 60Hz [W]24 W
Fan power output @ 50Hz [W]5 W
Fan power output @ 60Hz [W]5 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]240 V
Fan voltage @ 50Hz (max) [V] [Min]220 V
Fan voltage @ 60Hz (max) [V] [Max]240 V
Characteristic
Value
Fan voltage @ 60Hz (max) [V] [Min]220 V
Frequency [Hz]50 Hz
High value of nominal voltage at 60Hz [V]240 V
Liquid line connection [in]1/4 in
Low value of voltage range at 60Hz [V]220 V
Material DescriptionOP-LCHC004TLA01G
Model numberOP-LCHC004
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ A01
REACH Candidate List substancesNo
Receiver approvalUL
RefrigerantsR404AR452A
Segment usageLow Back Pressure
Sound power @ 50Hz [db(A)]56 dBA
Speed PlatformFixed-speed
Suction connection size [in]1/4 in
TechnologyReciprocating
VersionA01
Voltage 50Hz [V]220 V
Voltage 50Hz [V] [Max]240 V

General specifications

Characteristic
Value
Gross weight17.81 Kilogram
Net weight15.486 Kilogram
Characteristic
Value
Volume51.844 Liter
EAN/UPC5702428565721