
Optyma™ Slim, HRJM0700UWG000R
114N6117
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R454C; R448A; R455A; R449A, Compressor power supply [V]: 460/3/60
114N6117
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 8600 m³/h |
| Applications | MBP |
| Capacity Control | Fixed speed |
| Compressor model | MLZ048T4B |
| Compressor power supply [V] | 460/3/60 |
| Condenser type | N8 |
| Connection type | Solder |
| CoolselectorFilter | Active models |
| Description | HRJM0700UWG000R |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | R |
| Family | Optyma™ Slim |
| Fan blade size [mm] | 450.000 mm |
| Fan cowl/grill type | Grill |
| Fan current @ 60Hz [A] | 0.73 A |
| Fan diameter [mm] | 450 mm |
| Fan power consumption @ 60Hz [W] | 920 W |
| Fan power supply [V/Ph/Hz] | 460/3/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 480 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 380 V |
Characteristic | Value |
|---|---|
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 460 V |
| Liquid line connection [in] | 1/2 in |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Material Description | HRJM0700UWG000R MLZ048T4B |
| Model number | HRJM0700UWG000R |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 3 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim WG |
| Receiver volume [L] | 10.0 L |
| Refrigerants | R134aR404AR448AR449AR452AR454CR455A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 7/8 in |
| Version | WG |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 185 Kilogram |
| Net weight | 167 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 743.522 Liter |
| EAN/UPC | 5715255122036 |