
Optyma™ Slim, LRYM0600UWH000Q
114N3506
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R448A; R449A, Compressor power supply [V]: 230/3/60
114N3506
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 9200 m³/h |
| Applications | LBP |
| Approval | UL listed |
| AWEF application | Outdoor |
| AWEF displayed | Yes |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | LLZ018T2 |
| Compressor power supply [V] | 230/3/60 |
| Condenser type | N8 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | OP-LRYM0600UWH000Q |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| Electrical code | Q |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim |
| Fan blade size [mm] | 450.000 mm |
| Fan current @ 60Hz [A] | 1.97 A |
| Fan diameter [mm] | 450 mm |
| Fan power consumption @ 60Hz [W] | 450 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity [kW] (R452A) | 4.72 kW |
Characteristic | Value |
|---|---|
| LBP Cooling capacity range [kW] (R452A) | 3.6 to 7.2 kW |
| Liquid injection | Yes |
| Low value of voltage range at 60Hz [V] | 208 V |
| Material Description | OP-LRYM0600UWH000Q LLZ018T2 |
| MBP Cooling capacity [kW] (R449A) | 11.73 kW |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | 8.3 to 17 kW |
| Model number | LRYM0600UWH000Q |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Oil type | POE |
| Phase | 3 |
| Phases of Compressor | 3 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim WH |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404AR448AR449AR452A |
| Segment usage | Low Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Scroll |
| UL mark | Yes |
| Version | WH |
| VersionDescription | WH : WG + suction accumulator for LBP models |
| Voltage 60Hz [V] | 200 V |
| Voltage 60Hz [V] [Max] | 252 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 118 Kilogram |
| Net weight | 102 Kilogram |
| Volume | 743.522 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428529310 |
| Proposition 65 | Cancer and Reproductive Harm |