
Optyma™ Plus, OP-LPQM068FHP00E
114X3253
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™ Plus
114X3253
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 3300 m³/h |
| Applications | LBP |
| China RoHS compliance | Out of scope |
| Compressor model | TFH2511Z |
| Compressor power supply [V] | 400/3/50 |
| Condenser Coil Internal Volume [L] | 0.58 L |
| Condenser type | D7 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | OP-LPQM068FHP00E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | E |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Plus |
| Fan blade size [mm] | 450.000 mm |
| Fan cowl/grill type | H2 |
| Fan current @ 50Hz [A] | 0.47 A |
| Fan diameter [mm] | 450 mm |
| Fan power consumption @ 50Hz [W] | 110 W |
| Fan power output @ 50Hz [W] | 68 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 50Hz [V] | 415 V |
| HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
| In scope of WEEE | Yes |
| LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
| Length [mm] | 430 mm |
Characteristic | Value |
|---|---|
| Liquid line connection [in] | 3/8 in |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Material Description | OP-LPQM068FHP00E |
| MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
| MCC | 7.2 A |
| Min fuse rating [A] | 10 A |
| Model number | OP-LPQM068FHP00E |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Plus P00 |
| REACH Candidate List substances | No |
| Receiver approval | CE |
| Refrigerants | R404AR452AR507A |
| Segment usage | Low Back Pressure |
| Sound power @ 50Hz [db(A)] | 74 dBA |
| Sound pressure level 50Hz (@1 m distance) [db(A)] | 63 dBA |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 43 dBA |
| Suction connection size [in] | 5/8 in |
| Technology | Reciprocating |
| Total height [mm] | 813.0 mm |
| Version | P00 |
| Voltage 50Hz [V] | 380 V |
| Voltage 50Hz [V] [Max] | 415 V |
| Width [mm] | 1055.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 106 Kilogram |
| Net weight | 89 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 628.992 Liter |
| EAN/UPC | 5702428565004 |