
Optyma™ iCO2, OP-MBAC1200UWM000R
114N1051
Segment usage: Medium Back Pressure, Refrigerants: R744, Compressor power supply [V]: 440-480V Y/3/60
114N1051
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 7800 m³/h |
| Applications | MBP |
| Approval | UL |
| AWEF application | Outdoor |
| AWEF displayed | Yes |
| Capacity Control | Inverter |
| Compressor model | UL-HGX24/90 S 12 CO2 T |
| Compressor power supply [V] | 440-480V Y/3/60 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MBAC1200UWM000R |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | R |
| Family | Optyma™ iCO2 |
| Fan blade size [mm] | 630.000 mm |
| Fan current @ 60Hz [A] | 1.20 A |
| Fan diameter [mm] | 630 mm |
| Fan power output @ 60Hz [W] | 720 W |
| Fan power supply [V/Ph/Hz] | 460/1/60 |
| Frequency [Hz] | 60 Hz |
| Full Load Amps (FLA) (Fan) [A] | 1.8 A (2x0.94) |
| High value of nominal voltage at 60Hz [V] | 480 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 1821.0 mm |
| Liquid line connection [in] | 5/8 in |
| Low value of nominal voltage at 60Hz [V] | 400 V |
| Material Description | OP-MBAC1200UWM000R |
Characteristic | Value |
|---|---|
| Max Circuit Ampacity (MCA) [A] | 29.63 A |
| Max fuse rating (MOP) [A] | 50 A |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-MBAC1200UWM000R |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 3 |
| Number of fans | 2 |
| Oil Pod Volume (L) | 5.0 L |
| Oil separator volume [L] | 1.30 L |
| Oil type | BOCKlub E85 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ iCO2 WM |
| Receiver volume [L] | 30.0 L |
| Refrigerants | R744 |
| RLA | 22 A |
| Segment usage | Medium Back Pressure |
| Sound pressure level 50Hz (@1 m distance) [db(A)] | 74 dBA |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 54 dBA |
| Speed Platform | Variable-speed |
| Suction Accumulator Volume (L) | 13.0 L |
| Suction connection size [in] | 3/4 in |
| Total height [mm] | 1881.0 mm |
| Version | WM000 |
| VersionDescription | WM000 : ?? |
| Width [mm] | 967.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 690 Kilogram |
| Net weight | 669 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4950.29 Liter |
| Proposition 65 | Cancer and Reproductive Harm |