
Tank, Oil separator
191U007710
Oil Separator, Hermetic OSD025H05 5/8in
191U007710
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Oil Separator, Hermetic OSD025H05 5/8in |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Tank |
| Material Description | Oil Separator - Hermetic 5/8" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Oil separator |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.015 Kilogram |
| Net weight | 3.413 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.02 Liter |