
Condenser, J8
119-4538
Condenser J8
119-4538
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser J8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Condenser |
| Material Description | SP - Condenser MCHE assy cond J8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | J8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44.85 Kilogram |
| Net weight | 39 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 67.524 Liter |