
Fan system, Fan assembly
118U8017
Fan assembly D500 400/3/50-60
Recommended replacement: 118U8023
118U8017
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Fan assembly D500 400/3/50-60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Fan system |
| Material Description | FAN ASSEMBLIES FA500 400/3/50-60 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.793 Kilogram |
| Net weight | 13.79 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 81.225 Liter |
| EAN/UPC | 5702428577243 |