
Reciprocating compressor, MT28JE5PVE
120F0203
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
120F0203
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity control | Fixed speed |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 220-240/1/50 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | MT28-5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Family | MT |
| In scope of WEEE | No |
| Material Description | COMPRESSOR MT28-5VMS MULTIP RECIP |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 29.40 bar |
| Max pressure (PS) - low side | 18.40 bar |
| Model number | MT28JE5PVE |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor MT |
| Product Type | MT028 |
| Refrigerants | R22 |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 48.06 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.17 Kilogram |
| Net weight | 23 Kilogram |
| Volume | 39 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428665858 |
| Proposition 65 | Cancer and Reproductive Harm |