Danfoss logo
Cover for flat station type Evoflat FSS

EvoFlat MSA, Bottom, 60 kW, Brazed stainless steel, Type 3

145B1759

EvoFlat MSA 3StS TPC-M (w/front) w/HTC

Product specifications

Characteristic
Value
Application typeDirect Heating with mixing loop & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialEPP
Cover optionIncluded
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]153 mm
Depth without cover [mm]110 mm
DescriptionEvoFlat MSA 3StS TPC-M (w/front) w/HTC
DG Indicator ProfileContains Liquids
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]60 kW
DHW capacity [kW] [Min]40 kW
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
DHW pipe sizeØ18
Differential pressure controllerIntegrated
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating circuit - pump brandWilo
Floor heating circuit - pump typeWilo Yonos Para 15/6
Characteristic
Value
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heat exchanger test pressure [bar]38 bar
Heating capacity [kW]10 kW
Heating capacity [kW] [Max]15 kW
Heating capacity [kW] [Min]10 kW
Heating control typeThermostatic + Differential pressure
Heating controller nameTPC-M
Heating system typeFloor heating
HEX DHW brazed/gasketed materialBrazed stainless steel
HEX heating brazed/gasketed materialStainless steel
In scope of WEEEYes
Insulation materialEPP cover
Material DescriptionEvoFlat MSA 3StS TPC-M (w/front) w/HTC
Mixing circuit - controlThermostat
Number of households [Max]2
Number of households [Min]1
Package depth [mm]600 mm
Package height [mm]160 mm
Package width [mm]800 mm
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat MSA
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 3
Supply temperature construction [˚C]95 °C
UL markNo

General specifications

Characteristic
Value
Gross weight16.1 Kilogram
Net weight14.9 Kilogram
Volume78.736 Liter
Characteristic
Value
EAN/UPC5702424653460
Proposition 65Cancer and Reproductive Harm