Danfoss logo
PALKS2RH0640ND4CFLAAAZZBCZDWXXX-product-details

PALKS2RH0640ND4CFLAAAZZBCZDWXXX

095C0152

Model code: PALKS2RH0640ND4CFLAAAZZBCZDWXXX

Palladio Screw Compressor
KS2RH0640ND4C FLAAAZZBCZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version: Fix speed version
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 2.6
Nominal displacement: 640 m³/h
Motor Size: 125 kW
Power supply: 400V/3/50Hz SD
Capacity Control: 4 steps
Certification: CE
Connections type: Suction valve, discharge bush
Connections Diameter: 105-80 mm
Solenoid valve: 230 VAC
Crankase eater: 230 VAC
Motor Protector: INT69 E1 - fix speed
Economizer: No
Oil Cooling: No
Oil Level Switch: 230/110 VAC
Oil Flow Switch: 10 l/min
Start Kit: No
Painting: Danfoss RAL colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A

Product specifications

Characteristic
Value
Description
ApprovalCE
Capacity control4 steps
ColourDanfoss RAL colour
Connections diameter105-80 mm
Connections typeSuction valve, discharge bush
Crankase heater230 VAC
DG Indicator ProfileNot relevant for dangerous goods
EconomizerNo
Gross weight KG1088
Material DescriptionKS2RH0640ND4CFLAAAZZBCZDWXXX
Motor protectionINT69 E1 - fix speed
Motor size125 kW
Net weight KG1003
Nominal displacement640 m³/h
Oil cooling portNo
Oil flow switch port10 l/min
Characteristic
Value
Description
Oil level switch port230/110 VAC
Packaging typeWooden case
Power supply400V/3/50Hz SD
Product groupConfigurable Products & Variants
Product linePalladio
Product TypePAL
Product View (Switch)Global (Standard)
RefrigerantCharged with HFC lubricant - R
SeriesK serie compact screw compress
Solenoid coil230 VAC
Starting kitNo
Temperature rangeStandard temperature applicati
VC Revision00
VersionFix speed version
Volumetric ratioVolumetric ratio 2.6

General specifications

Characteristic
Value
Gross weight1088 Kilogram
Characteristic
Value
Net weight1003 Kilogram